over free-air temperature range (unless otherwise noted) | MIN | MAX | UNIT |
|---|
| VZ | Continuous cathode voltage | | 15 | V |
| IZ | Continuous cathode current | –10 | 20 | mA |
| θJA | Package thermal impedance(2)(3) | DBZ package | | 206 | °C/W |
| DCK package | | 252 |
| TJ | Operating virtual junction temperature | | 150 | °C |
| Tstg | Storage temperature range | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
(3) The package thermal impedance is calculated in accordance with JESD 51-7.