SLVSDQ6A July   2018  – November 2018 TL431LI , TL432LI

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Simplified Schematic
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Thermal Information
    4. 7.4 Recommended Operating Conditions
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Parameter Measurement Information
    1. 8.1 Temperature Coefficient
    2. 8.2 Dynamic Impedance
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
      1. 9.4.1 Open Loop (Comparator)
      2. 9.4.2 Closed Loop
  10. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Comparator With Integrated Reference
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Basic Operation
            1. 10.2.1.2.1.1 Overdrive
          2. 10.2.1.2.2 Output Voltage and Logic Input Level
            1. 10.2.1.2.2.1 Input Resistance
        3. 10.2.1.3 Application Curve
      2. 10.2.2 Precision Constant Current Sink
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
          1. 10.2.2.2.1 Basic Operation
            1. 10.2.2.2.1.1 Output Current Range and Accuracy
          2. 10.2.2.2.2 Power Consumption
      3. 10.2.3 Shunt Regulator/Reference
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Detailed Design Procedure
          1. 10.2.3.2.1 Programming Output/Cathode Voltage
          2. 10.2.3.2.2 Total Accuracy
          3. 10.2.3.2.3 Stability
          4. 10.2.3.2.4 Start-up Time
        3. 10.2.3.3 Application Curve
      4. 10.2.4 Isolated Flyback with Optocoupler
        1. 10.2.4.1 Design Requirements
          1. 10.2.4.1.1 Detailed Design Procedure
            1. 10.2.4.1.1.1 TL431 Feedback Loop Error Calculation
    3. 10.3 System Examples
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Documentation Support
      1. 13.2.1 Device Nomenclature
      2. 13.2.2 Related Documentation
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Community Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Output Current Range and Accuracy

The output current range of the circuit is determined by the equation shown in the configuration. Keep in mind that the VREF equals to 2.495V. When choosing the sense resistor RS, it needs to generate 2.495V for the TL43xLI when IO reaches the target current. If the overhead voltage of 2.495V is not acceptable, please consider lower voltage reference devices such as TLV43x or TLVH43x.

The output current accuracy is determined by both the accuracy of TL43xLI chosen, as well as the accuracy of the sense resistor RS. The internal virtual reference voltage of TL43xLI will be within the range of 2.495 V ±(0.5% or 1.0%) depending on which version is being used. Another consideration for the output current accuracy is the temperature coefficient of the TL43xLI and RS. Please refer to the electrical characterization table for the specification of these parameters.