SGLS380H September 2008 – July 2015 TL720M05-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage(2) | –42 | 45 | V | |
VO | Output voltage | –1 | 40 | V | |
TJ | Operating virtual-junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±6000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage | 5.5 | 42 | V | |
TA | Operating free-air temperature | –40 | 125 | °C | |
TJ | Operating virtual-junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | TL720M05-Q1 | UNIT | |||
---|---|---|---|---|---|
KTT (TO-263) |
KVU (TO-252) |
PWP (HTSSOP) |
|||
3 PINS | 3 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.2 | 45.3 | 39.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 38.2 | 36.8 | 22.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 44.9 | 30.8 | 19.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 6 | 2.8 | 0.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 44.5 | 30.2 | 18.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.8 | 0.7 | 1.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VO | Output voltage | IO = 5 mA to 400 mA, VI = 6 V to 28 V | 4.9 | 5 | 5.1 | V | |
IO = 5 mA to 200 mA, VI = 6 V to 40 V | 4.9 | 5 | 5.1 | ||||
IO | Output current limit | 450 | 700 | 950 | mA | ||
IQ | Current consumption Iq = II − IO |
IO = 1 mA | TJ = 25°C | 100 | 220 | µA | |
TJ ≤ 85°C | 100 | 220 | |||||
IO = 250 mA | 5 | 10 | mA | ||||
IO = 400 mA | 12 | 22 | |||||
VDO | Dropout voltage(1) | IO = 300 mA, Vdo = VI − VO | 250 | 500 | mV | ||
Load regulation | IO = 5 mA to 400 mA | 15 | 30 | mV | |||
Line regulation | ΔVI = 8 to 32 V, IO = 5 mA | –15 | 5 | 15 | mV | ||
PSRR | Power-supply ripple rejection | fr = 100 Hz, Vr = 0.5 Vpp | 60 | dB | |||
Temperature output-voltage drift | 0.5 | mV/K |