SLOS052E October 1987 – July 2025 TLC27L2 , TLC27L2A , TLC27L2B , TLC27L7
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLC27Lx incorporate an internal electrostatic-discharge (ESD) protection circuit that prevents functional failures at voltages up to 2000V as tested under MIL-STD-883C, Method 3015.2. However, exercise care when handling these devices as exposure to ESD potentially results in the degradation of the device parametric performance. The protection circuit also causes the input bias currents to be temperature dependent and have the characteristics of a reverse-biased diode.