SLOS052E October 1987 – July 2025 TLC27L2 , TLC27L2A , TLC27L2B , TLC27L7
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA | TLC27L2C, TLC27L2AC, TLC27L2BC, TLC27L7C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| VIO | Input offset voltage | TLC27L2C | VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ |
25°C | 1.1 | 10 | mV | ||
| 0°C to 70°C | 12 | ||||||||
| TLC27L2AC | VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ |
25°C | 0.9 | 5 | |||||
| 0°C to 70°C | 6.5 | ||||||||
| TLC27L2BC | VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ |
25°C | 235 | 2000 | µV | ||||
| 0°C to 70°C | 3000 | ||||||||
| TLC27L7C | VO = 1.4V, RS = 50Ω, VIC = 0V,
RL = 1MΩ |
25°C | 210 | 1000 | |||||
| 0°C to 70°C | 1900 | ||||||||
| αVIO | Average temperature coefficient of input offset voltage | 25°C to 70°C | 1 | µV/°C | |||||
| IIO | Input offset current(1)(2) | VO = 5V, VIC = 5V | 25°C | 0.5 | 60 | pA | |||
| 70°C | 8 | 300 | |||||||
| IIB | Input bias current(1)(2) | VO = 5V, VIC = 5V | 25°C | 0.7 | 60 | pA | |||
| 70°C | 50 | 600 | |||||||
| VICR | Common-mode input voltage range(3) | 25°C | −0.2 to 9 | −0.2 to 9.2 | V | ||||
| 0°C to 70°C | −0.2 to 8.5 | V | |||||||
| VOH | High-level output voltage | VID = 100mV, RL = 1MΩ | 25°C | 8 | 8.9 | V | |||
| 0°C | 7.8 | 8.9 | |||||||
| 70°C | 7.8 | 8.9 | |||||||
| VOL | Low-level output voltage | VID = −100mV, IOL = 0mA | 25°C | 5 | 50 | mV | |||
| 0°C | 5 | 50 | |||||||
| 70°C | 5 | 50 | |||||||
| AVD | Large-signal differential voltage amplification | VO = 1V to 6V, RL = 1MΩ | 25°C | 50 | 860 | V/mV | |||
| 0°C | 50 | 1025 | |||||||
| 70°C | 50 | 660 | |||||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 65 | 94 | dB | |||
| 0°C | 60 | 93 | |||||||
| 70°C | 60 | 93 | |||||||
| kSVR | Supply-voltage rejection ratio (ΔVDD/ΔVIO) | VDD = 5V to 10V, VO = 1.4V | 25°C | 70 | 97 | dB | |||
| 0°C | 60 | 97 | |||||||
| 70°C | 60 | 98 | |||||||
| IDD | Supply current (two amplifiers) | VO = 5V, VIC = 5V, no load | 25°C | 29 | 46 | µA | |||
| 0°C | 36 | 66 | |||||||
| 70°C | 22 | 40 | |||||||