SLFS043K August 1983 – January 2026 TLC555
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Voltage | Supply, VDD(2) | –0.3 | 18 | V | |
| Input, any input | –0.3 | VDD | |||
| Discharge | –0.3 | 18 | |||
| Current | Sink, discharge or output | 150 | mA | ||
| Source, output, IO | 15 | ||||
| TA | Operating temperature | C-suffix | 0 | 70 | °C |
| I-suffix | –40 | 85 | |||
| Q-suffix | –40 | 125 | |||
| M-suffix | –55 | 125 | |||
| Case temperature, for 60 seconds | FK package | –65 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |