SLFS047D February   1984  – March 2026 TLC556 , TLC556M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: VDD = 2V for TLC556C, VDD = 3V for TLC556I
    6. 5.6  Electrical Characteristics: VDD = 5V
    7. 5.7  Electrical Characteristics: VDD = 15V
    8. 5.8  Switching Characteristics
    9. 5.9  Typical Characteristics: TLC556C and TLC556I
    10. 5.10 Typical Characteristics: TLC556M
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram (Each Timer)
    3. 6.3 Feature Description
      1. 6.3.1 Monostable Operation
      2. 6.3.2 Astable Operation
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Designing for Improved ESD Performance
    2. 7.2 Typical Applications
      1. 7.2.1 Pulse-Width Modulation
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Pulse-Position Modulation
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • N|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Monostable Operation

For monostable operation, Figure 6-1 shows how either of the timers can be connected. If the output is low, application of a negative-going pulse to the trigger (TRIG) sets the internal latch; the output goes high, and discharge pin (DISCH) becomes open drain. Capacitor CT then is charged through RA until the voltage across the capacitor reaches the threshold voltage of the threshold (THRES) input. If TRIG has returned to a high level, the output of the threshold comparator resets the internal latch, the output goes low, the discharge pin goes low, which quickly discharges capacitor CT.

TLC556 TLC556M Circuit for Monostable
                    Operation Figure 6-1 Circuit for Monostable Operation

Monostable operation is initiated when TRIG voltage is less than the trigger threshold. If initiated, the sequence ends only if TRIG is high for at least 1µs before the end of the timing interval. When the trigger is grounded, the comparator storage time can be as long as 1µs, which limits the minimum monostable pulse duration to 1µs. The output pulse duration is approximately tw = 1.1 × RACT. The threshold levels and charge rates both are directly proportional to the supply voltage, VDD. The timing interval is, therefore, independent of the supply voltage, as long as the supply voltage is constant during the time interval.

Applying a negative-going trigger pulse simultaneously to RESET and TRIG during the timing interval discharges capacitor CT and reinitiates the cycle, commencing on the positive edge of the reset pulse. The output is held low as long as the reset pulse is low. To prevent false triggering, when RESET is not asserted low, connect RESET to VDD. If the RESET function is required and the pin is driven by external logic or a microcontroller, use a pullup resistor to VDD (such as 10kΩ) to prevent the RESET pin from floating. If the RESET function is not required, short the RESET pin directly to the VDD pin.

In monostable applications, set the trip point of the trigger input by a voltage applied to CONT. An input voltage between 10% and 80% of the supply voltage, from a resistor divider with at least 500µA bias, provides good results.