SLFS047D February 1984 – March 2026 TLC556 , TLC556M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Both dc- and ac-coupled modulation input changes the upper and lower voltage thresholds for the timing capacitor. Both frequency and duty cycle vary with the modulation voltage. Control voltage less than 1V can result in output glitches instead of a steady-output pulse stream. Table 7-1 gives example design requirements.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| RA | 3kΩ |
| RB | 309Ω |
| CT | 1nF |