SLVSJD7 February 1997 – July 2025 TLE2021 , TLE2021A , TLE2021M , TLE2022 , TLE2022A , TLE2022AM , TLE2022M , TLE2024 , TLE2024A , TLE2024B , TLE2024BM
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC SPECS | |||||||
| VIO | Input offset voltage | TLE2021C RS = 50Ω |
±120 | ±500 | µV | ||
| TA = 0°C to 70°C | ±750 | ||||||
| TLE2021AC RS = 50Ω |
±80 | ±200 | |||||
| TA = 0°C to 70°C | ±500 | ||||||
| TLE2021I RS = 50Ω |
±120 | ±500 | |||||
| TA = –40°C to +85°C | ±850 | ||||||
| TLE2021AI RS = 50Ω |
±80 | ±200 | |||||
| TA = –40°C to +85°C | ±500 | ||||||
| TLE2021M RS = 50Ω |
±120 | ±500 | |||||
| TA = –55°C to +125°C | ±1000 | ||||||
| dVIO/dT | Input offset voltage drift | TLE2021C, TLE2021AC RS = 50Ω, TA = 0°C to 70°C |
±2 | µV/°C | |||
| TLE2021I, TLE2021AI RS = 50Ω, TA = –40°C to +85°C |
±2 | ||||||
| TLE2022M RS = 50Ω, TA = –55°C to +125°C |
±2 | ||||||
| IIB | Input bias current | TLE2021C, TLE2021AC RS = 50Ω |
25 | 70 | nA | ||
| TA = 0°C to 70°C | 90 | ||||||
| TLE2021I, TLE2021AI RS = 50Ω |
25 | 70 | |||||
| TA = –40C to +85°C | 90 | ||||||
| TLE2021M RS = 50Ω |
25 | 70 | |||||
| TA = –55°C to +125°C | 90 | ||||||
| IIO | Input offset current | TLE2021C, TLE2021AC RS = 50Ω |
0.2 | 6 | nA | ||
| TA = 0°C to 70°C | 10 | ||||||
| TLE2021I, TLE2021AI RS = 50Ω |
0.2 | 6 | |||||
| TA = –40°C to +85°C | 10 | ||||||
| TLE2021M RS = 50Ω |
0.2 | 6 | |||||
| TA = –55°C to +125°C | 10 | ||||||
| PSRR | Power-supply rejection ratio | TLE2021IC, TLE2021AC VCC± = ±2.5 to ±15V |
105 | 120 | dB | ||
| TA = 0°C to 70°C | 100 | ||||||
| TLE2021I, TLE2021AI VCC± = ±2.5 to ±15V |
105 | 120 | |||||
| TA = –40°C to +85°C | 100 | ||||||
| TLE2021M VCC± = ±2.5 to ±15V |
105 | 120 | |||||
| TA = –55°C to +125°C | 100 | ||||||
| AV | Large signal voltage gain | TLE2021C, TLE2021AC RL = 10kΩ, –10V ≤ VO ≤ 10V |
1 | 6.5 | V/µV | ||
| TA = 0°C to 70°C | 1 | ||||||
| TLE2021I, TLE2021AI RL = 10kΩ, –10V ≤ VO ≤ 10V |
1 | 6.5 | |||||
| TA = –40°C to +85°C | 0.75 | ||||||
| TLE2021M RL = 10kΩ, –10V ≤ VO ≤ 10V |
1 | 6.5 | |||||
| TA = –55°C to +125°C | 0.5 | ||||||
| VICR | Common-mode input voltage range | TLE2021C, TLE2021AC To positive rail, RS = 50Ω |
13.5 | 14 | V | ||
| TA = 0°C to 70°C | 13.5 | ||||||
| TLE2021C, TLE2021AC To negative rail, RS = 50Ω |
–15 | –15.3 | |||||
| TA = 0°C to 70°C | –15 | ||||||
| TLE2021I, TLE2021AI To positive rail, RS = 50Ω |
13.5 | 14 | |||||
| TA = –40°C to +85°C | 13.2 | ||||||
| TLE2021I, TLE2021AI To negative rail, RS = 50Ω |
–15 | –15.3 | |||||
| TA = –40°C to +85°C | –15 | ||||||
| TLE2021M To positive rail, RS = 50Ω |
13.5 | 14 | |||||
| TA = –55°C to +125°C | 13.2 | ||||||
| TLE2021M To negative rail, RS = 50Ω |
–15 | –15.3 | |||||
| TA = –55°C to +125°C | –15 | ||||||
| CMRR | Common-mode rejection ratio | TLE2021C, TLE2021AC VIC = VICRmin, RS = 50Ω |
100 | 115 | dB | ||
| TA = 0°C to 70°C | 96 | ||||||
| TLE2021I, TLE2021AI VIC = VICRmin, RS = 50Ω |
100 | 115 | |||||
| TA = –40°C to +85°C | 96 | ||||||
| TLE2021M VIC = VICRmin, RS = 50Ω |
100 | 115 | |||||
| TA = –55°C to +125°C | 96 | ||||||
| VO | Voltage output swing | TLE2021C, TLE2021AC RL = 10kΩ |
Positive | 14 | 14.3 | V | |
| Positive, TA = 0°C to 70°C | 13.9 | ||||||
| Negative | –14.1 | –13.7 | |||||
| Negative, TA = 0°C to 70°C | –13.7 | ||||||
| TLE2021I, TLE2021AI RL = 10kΩ |
Positive | 14 | 14.3 | ||||
| Positive, TA = –40°C to +85°C | 13.9 | ||||||
| Negative | –14.1 | –13.7 | |||||
| Negative, TA = –40°C to +85°C | –13.6 | ||||||
| TLE2021M RL = 10kΩ |
Positive | 14 | 14.3 | ||||
| Positive, TA = –55°C to +125°C | 13.8 | ||||||
| Negative | –14.1 | –13.7 | |||||
| Negative, TA = –55°C to +125°C | –13.6 | ||||||
| ICC | Supply current | No load TLE2021IC, TLE2021AC |
240 | 350 | µA | ||
| TA = 0°C to 70°C | 350 | ||||||
| No load TLE2021I, TLE2021AI |
240 | 350 | |||||
| TA = –40°C to +85°C | 350 | ||||||
| No load TLE2021M |
200 | 300 | |||||
| TA = –55°C to +125°C | 300 | ||||||
| AC SPECS | |||||||
| SR | Slew rate | VO = ±10V, G = 1 | 0.65 | V/µs | |||
| eN | Input voltage noise density | f = 10Hz | TLE2021xC, TLE2021xI | 19 | 50 | nV/√Hz | |
| TLE2021M | 19 | ||||||
| f = 1kHz | TLE2021xC, TLE2021xI | 15 | 30 | ||||
| TLE2021M | 15 | ||||||
| Input voltage noise | f = 0.1Hz to 1Hz | 0.16 | µVPP | ||||
| f = 0.1Hz to 10Hz | 0.47 | ||||||
| Input current noise | 0.09 | pA/√Hz | |||||
| GBW | Gain bandwidth | G = 1 | 2 | MHz | |||
| ΘM | Phase margin | 46° | |||||