SGLS199C January   2004  – July 2025 TLE2021-Q1 , TLE2021A-Q1 , TLE2022-Q1 , TLE2022A-Q1 , TLE2024-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information for TLE2021-Q1
    4. 5.4  Thermal Information for TLE2022-Q1
    5. 5.5  Thermal Information for TLE2024-Q1
    6. 5.6  Electrical Characteristics for TLE2021-Q1, VCC = ±15V
    7. 5.7  Electrical Characteristics for TLE2021-Q1, VCC = 5V
    8. 5.8  Electrical Characteristics for TLE2022-Q1, VCC = ±15V
    9. 5.9  Electrical Characteristics for TLE2022-Q1, VCC = 5V
    10. 5.10 Electrical Characteristics for TLE2024-Q1, VCC = ±15V
    11. 5.11 Electrical Characteristics for TLE2024-Q1, VCC = 5V
    12. 5.12 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Voltage-Follower Applications
      2. 6.1.2 Input Offset Voltage Null
    2. 6.2 Layout
      1. 6.2.1 Layout Guidelines
      2. 6.2.2 Layout Example
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics for TLE2022-Q1, VCC = 5V

at TA = 25°C, VCC+ = 5V, VCC– = 0V, and VIC = VOUT = VCC+ / 2 (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
DC SPECS
VIO Input offset voltage TLE2022-Q1
RS = 50Ω
±600 µV
TA = –40°C to +125°C ±800 µV
TLE2022A-Q1
RS = 50Ω
±400 µV
TA = –40°C to +125°C ±550 µV
dVIO/dT Input offset voltage drift RS = 50Ω, TA = –40°C to +125°C ±2 µV/°C
IIB Input bias current TLE2022-Q1
RS = 50Ω
35 70 nA
TA = –40°C to +125°C 90
TLE2022A-Q1
RS = 50Ω
33 70
TA = –40°C to +125°C 90
IIO Input offset current TLE2022-Q1
RS = 50Ω
0.5 6 nA
TA = –40°C to +125°C 10
TLE2022A-Q1
RS = 50Ω
0.4 6
TA = –40°C to +125°C 10
PSRR Power-supply rejection ratio TLE2022-Q1
VCC = 5V to 30V
100 115 dB
TA = –40°C to +125°C 95
TLE2022A-Q1
VCC = 5V to 30V
103 118
TA = –40°C to +125°C 98
AVD Large signal voltage gain TLE2022-Q1
VO = 1.4V to 4V, RL = 10kΩ
0.3 1.5 V/µV
TA = –40°C to +125°C 0.1
TLE2022A-Q1
VO = 1.4V to 4V, RL = 10kΩ
0.4 1.5
TA = –40°C to +125°C 0.1
VICR Common-mode input voltage range To positive rail
RS = 50Ω
3.5 4 V
TA = –40°C to +125°C 3.2
To negative rail
RS = 50Ω
–0.3 0
TA = –40°C to +125°C 0
CMRR Common-mode rejection ratio TLE2022-Q1
VIC = VICRmin, RS = 50Ω
85 100 dB
TA = –40°C to +125°C 80
TLE2022A-Q1
VIC = VICRmin, RS = 50Ω
87 102
TA = –40°C to +125°C 82
VO Output voltage swing To positive rail
RL = 10kΩ
4 4.3 V
TA = –40°C to +125°C 3.8
To negative rail
RL = 10kΩ
0.7 0.8
TA = –40°C to +125°C 0.95
ICC Supply current No load 450 600 µA
TA = –40°C to +125°C 600
AC SPECS
SR Slew rate VO = 1V to 3V, G = 1 0.5 V/µs
Vn Input voltage noise density f = 10Hz 21 nV/√Hz
f = 1kHz 17
VN Input voltage noise f = 0.1Hz to 1Hz 0.16 µVPP
f = 0.1Hz to 10Hz 0.47
In Input current noise density 0.1 pA/√Hz
B1 Gain bandwidth 1.7 MHz
Θm Phase margin 47°