SLOS525A September   2011  – July 2025 TLE2141-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Ordering Information
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
    4. 5.4 Operating Characteristics
    5. 5.5 Electrical Characteristics
    6. 5.6 Operating Characteristics
    7. 5.7 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
VALUEUNIT
VCC+Supply voltage(2)22V
VCC–Supply voltage–22V
VIDDifferential input voltage(3)±44V
VIInput voltage range (any input)VCC+ to (VCC– – 0.3)V
IIInput current (each input)±1mA
IOOutput current±80mA
Total current into VCC+80mA
Total current out of VCC–80mA
Duration of short-circuit current at (or below) 25°C(4)Unlimited
θJAPackage thermal impedance(5)(6)D package (8 pin)97.1°C/W
TAOperating free-air temperature range–40 to 125°C
TstgStorage temperature range–65 to 150°C
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds260°C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC–.
Differential voltages are at IN+ with respect to IN–. Excessive current flows, if input, are brought below VCC– – 0.3 V.
The output can be shorted to either supply. Temperature and/or supply voltages must be limited to make sure that the maximum dissipation rating is not exceeded.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
The package thermal impedance is calculated in accordance with JESD 51-7.