SLOS183F February 1997 – October 2026 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2142I | TLE2142AI | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VO = 2.5V , RS = 50Ω, VIC = 2.5V | 25°C | 220 | 1900 | 220 | 1500 | µV | |||
| Full range | 2400 | 2000 | |||||||||
| αVIO | Temperature coefficient of input offset voltage | Full range | 1.7 | 1.7 | µV/°C | ||||||
| IIO | Input offset current | 25°C | 8 | 100 | 8 | 100 | nA | ||||
| Full range | 200 | 200 | |||||||||
| IIB | Input bias current | 25°C | –0.8 | –2 | –0.8 | –2 | µA | ||||
| Full range | –2.2 | –2.2 | |||||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C | 0 to 3 | –0.3 to 3.2 | 0 to 3 | –0.3 to 3.2 | V | |||
| Full range | 0 to 2.7 | –0.3 to 2.9 | 0 to 2.7 | –0.3 to 2.9 | V | ||||||
| VOH | High-level output voltage | IOH = −150μA | 25°C | 13.8 | 14.1 | 13.8 | 14.1 | V | |||
| IOH = −1.5mA | 13.7 | 14 | 13.7 | 14 | |||||||
| IOH = −15mA | 13.1 | 13.7 | 13.1 | 13.7 | |||||||
| IOH = 100μA | Full range | 13.7 | 13.7 | ||||||||
| IOH = 1mA | 13.6 | 13.6 | |||||||||
| IOH = 10mA | 13.1 | 13.1 | |||||||||
| VOl | Low-level output voltage | IOL = 150μA | 25°C | 3.9 | 4.1 | 3.9 | 4.1 | mV | |||
| IOL = 1.5mA | 3.8 | 4 | 3.8 | 4 | |||||||
| IOL = 15mA | 3.4 | 3.7 | 3.4 | 3.7 | V | ||||||
| IOL = 100μA | Full range | 3.8 | 3.8 | mV | |||||||
| IOL = 1mA | 3.7 | 3.7 | |||||||||
| IOL = 10mA | 3.5 | 3.5 | V | ||||||||
| AVD | Large-signal differential voltage amplification | VIC = ±2.5V , RL = 2kΩ, VO = 1V to –1.5V | 25°C | 50 | 220 | 50 | 220 | V/mV | |||
| Full range | 10 | 10 | |||||||||
| ri | Input resistance | 25°C | 70 | 70 | MΩ | ||||||
| ci | Input capacitance | 25°C | 2.5 | 2.5 | pF | ||||||
| zo | Open-loop output impedance | f = 1MHz | 25°C | 30 | 30 | Ω | |||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin, RS = 50Ω | 25°C | 85 | 118 | 85 | 118 | dB | |||
| Full range | 80 | 80 | |||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC± /ΔVIO) | VCC± = ±2.5V to ±15V , RS = 50Ω | 25°C | 90 | 106 | 90 | 106 | dB | |||
| Full range | 85 | 85 | |||||||||
| ICC | Supply current | VO = 2.5V , VIC = 2.5V , No load | 25°C | 6.6 | 8.8 | 6.6 | 8.8 | mA | |||
| Full range | 9.2 | 9.2 | |||||||||