SLLSEU9D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
The TLIN1021-Q1 was designed to operate directly from a car battery, or any other DC supply ranging from 4.5 V to 36 V. The VSUP pin of the device should be decoupled with a 100-nF capacitor by placing it close to the VSUP supply pin. The system should include additional decoupling on the VSUP line as needed per the application requirements.