SNOSDC9C October 2022 – December 2024 TLV1811-Q1 , TLV1812-Q1 , TLV1814-Q1 , TLV1821-Q1 , TLV1822-Q1 , TLV1824-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | –3 | ±0.5 | 3 | mV | |
| PSRR | Power supply rejection ratio | VS = 2.4V to 40V, VCM = (V–) | 100 | dB | ||
| POWER SUPPLY | ||||||
| IQ | Quiescent current per comparator, No Load | Output Low, TA = 25°C | 5 | 6.5 | µA | |
| IQ | Quiescent current per comparator, No Load | Output High, TA = 25°C | 7 | 9 | µA | |
| VPOR | Power On Reset Voltage | 1.7 | V | |||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current (1) | 150 | fA | |||
| IOS | Input offset current (1) | 10 | fA | |||
| INPUT CAPACITANCE | ||||||
| CID | Input Capacitance, Differential | 2 | pF | |||
| CIC | Input Capacitance, Common Mode | 8 | pF | |||
| INPUT COMMON MODE RANGE | ||||||
| OUTPUT | ||||||
| IOL | Short-circuit current | Sinking | 15 | 30 | mA | |
| IOH | Short-circuit current | Sourcing (for Push-Pull only) | 15 | 30 | mA | |