Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.42 Vs (max) (V) 40 Vs (min) (V) 2.4 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.005 Input bias current (±) (max) (nA) 1.2 Rail-to-rail In-Out Rating Automotive Operating temperature range (°C) -40 to 125 Features POR VICR (max) (V) 40.2 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.42 Vs (max) (V) 40 Vs (min) (V) 2.4 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.005 Input bias current (±) (max) (nA) 1.2 Rail-to-rail In-Out Rating Automotive Operating temperature range (°C) -40 to 125 Features POR VICR (max) (V) 40.2 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C3
  • Wide 2.4 V to 40 V supply range
  • Low quiescent current 5 µA per channel
  • Rail-to-Rail input
  • Power-On Reset (POR) for known start-up
  • Low input offset voltage 500 µV
  • 420 ns typical propagation delay
  • Push-pull output option (TLV181x-Q1)
  • Open-drain output option (TLV182x-Q1)
  • Functional Safety-Capable
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C3
  • Wide 2.4 V to 40 V supply range
  • Low quiescent current 5 µA per channel
  • Rail-to-Rail input
  • Power-On Reset (POR) for known start-up
  • Low input offset voltage 500 µV
  • 420 ns typical propagation delay
  • Push-pull output option (TLV181x-Q1)
  • Open-drain output option (TLV182x-Q1)
  • Functional Safety-Capable

The TLV181x -Q1 and TLV182x -Q1 are a family of Automotive grade 40 Volt single, dual and quad channel comparators with multiple output options. The family offers rail-to-rail inputs with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 420 ns with a full supply voltage range of 2.4 V to 40 V with a quiescent supply current of only 5 µA per channel.

All devices include a Power-On Reset (POR) feature. This ensures the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV181x -Q1 comparators have a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load such as a MOSFET gate.

The TLV182x -Q1 comparators have an open-drain output stage that can be pulled up to 40 V independent of comparator supply voltage.

The TLV181x -Q1 and TLV182x -Q1 are a family of Automotive grade 40 Volt single, dual and quad channel comparators with multiple output options. The family offers rail-to-rail inputs with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 420 ns with a full supply voltage range of 2.4 V to 40 V with a quiescent supply current of only 5 µA per channel.

All devices include a Power-On Reset (POR) feature. This ensures the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV181x -Q1 comparators have a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load such as a MOSFET gate.

The TLV182x -Q1 comparators have an open-drain output stage that can be pulled up to 40 V independent of comparator supply voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV181x-Q1 and TLV182x-Q1 Family of 40 V Automotive Rail-to-Rail Input Comparators with Push-Pull or Open-Drain Output Options datasheet (Rev. A) PDF | HTML 03 Mar 2023
Functional safety information TLV1812-Q1 TLV1822-Q1 Functional Safety, FIT Rate, Failure Mode Dist and Pin FMA PDF | HTML 22 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV181x PSpice Model

SNOM762.ZIP (1522 KB) - PSpice Model
Simulation model

TLV181x TINA-TI Spice Model

SNOM759.ZIP (10 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos