SNOSDG6A September 2024 – December 2024 TLV1831-Q1 , TLV1832-Q1 , TLV1841-Q1 , TLV1842-Q1
PRODMIX
The TLV183x-Q1 and TLV184x-Q1 are high-speed comparators with operating voltages up to 40V. The comparators offer rail-to-rail inputs with push-pull and open-drain output options. These features coupled with 65ns propagation delay make this family well-suited for high speed current sensing and voltage protection applications.
All devices include a Power-On Reset (POR) feature that makes sure the output is in a known state until the minimum supply voltage has been reached. Once this voltage has been reached, the output responds to the inputs, thus preventing false outputs during system power-up and power-down.
The TLV183x-Q1 comparators have a push-pull output stage, which are designed for applications where symmetry between rising and falling output responses is desired. The TLV184x-Q1 comparators have an open-drain output stage, making them appropriate for level transition.
| PART NUMBER | PACKAGE (1) | BODY SIZE (NOM)(2) |
|---|---|---|
| TLV1831-Q1, TLV1841-Q1 | SC-70 (5) | 2.00mm × 2.00mm |
| TLV1832-Q1, TLV1842-Q1 | VSSOP (8) | 3.00mm × 3.00mm |
| TSSOP (8) | 3.00mm × 4.40mm | |
| WSON (8) (Preview) | 2.00mm × 2.00mm | |
| TLV1834-Q1, TLV1844-Q1 | SOT-23 (14) (Preview) | 4.20mm × 2.00mm |
| WQFN (16) (Preview) | 3.00mm × 3.00mm |
Functional Block Diagram