over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Supply voltage: VS = (V+) – (V–) |
–0.3 |
42 |
V |
| Input pins (IN+, IN–) from (V–)(2) |
–0.3 |
(V+) + 0.3 |
V |
| Current into input pins (IN+, IN–) |
–10 |
10 |
mA |
| Output (OUT) (Open-Drain) from (V–)(3) |
–0.3 |
42 |
V |
| Output (OUT) (Push-Pull) from (V–) |
–0.3 |
(V+) + 0.3 |
V |
| Output short circuit current(4) |
–10 |
10 |
mA |
| Junction temperature, TJ |
|
150 |
°C |
| Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings can cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input terminals are diode-clamped to (V–) and (V+). Input signals that can swing more than 0.3V beyond the supply rails must be current-limited to 10mA or less.
(3) Output (OUT) for open drain can be greater than (V+) and inputs (IN+, IN–) as long as the voltage is within the –0.3V to 42V range
(4) Continuous output short circuits at elevated supply voltages can result in excessive heating and exceeding the maximum allowed junction temperature, leading to eventual device destruction.