SNOSDI4 March 2024 TLV1872
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | TA = 25°C | –4.5 | ±0.5 | 4.5 | mV |
TA = –40°C to +125°C | –5 | 5 | mV | |||
dVIO/dT | Input offset voltage drift | TA = –40°C to +125°C | ±1.2 | µV/°C | ||
POWER SUPPLY | ||||||
IQ | Quiescent current per comparator (2) | No Load, Output High TA = 25°C |
70 | 85 | µA | |
No Load, Output High TA = –40°C to +125°C |
90 | µA | ||||
No Load, Output Low TA = 25°C |
95 | 115 | µA | |||
No Load, Output Low TA = –40°C to +125°C |
120 | µA | ||||
VPOR | 1.7 | V | ||||
INPUT BIAS CURRENT | ||||||
IB | Input bias current (1) | 500 | pA | |||
IB | Input bias current (1) (3) | TA = –40°C to +125°C | -5 | 5 | nA | |
IOS | Input offset current | 10 | pA | |||
INPUT CAPACITANCE | ||||||
CID | Input Capacitance, Differential | 5 | pF | |||
CIC | Input Capacitance, Common Mode | 5 | pF | |||
INPUT COMMON MODE RANGE | ||||||
VCM-Range | Common-mode voltage range | VCCI - VEEI = 2.7 V to 36 V TA = –40°C to +125°C |
VEEI – 0.2 | VCCI + 0.2 | V | |
OUTPUT | ||||||
VOL | Voltage swing from (VEEO) | ISINK = 4 mA TA = –40°C to +125°C |
300 | mV | ||
VOH | Voltage swing from (VCCO) | ISOURCE = 4 mA TA = –40°C to +125°C |
300 | mV | ||
IOL | Short-circuit current | Sinking TA = –40°C to +125°C |
30 | mA | ||
IOH | Short-circuit current | Sourcing TA = –40°C to +125°C |
30 | mA |