Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.065 Vs (max) (V) 40 Vs (min) (V) 2.7 Rating Catalog Features POR, Split-supply Iq per channel (typ) (mA) 0.07 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5 VICR (max) (V) 40.2 VICR (min) (V) 2.5
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.065 Vs (max) (V) 40 Vs (min) (V) 2.7 Rating Catalog Features POR, Split-supply Iq per channel (typ) (mA) 0.07 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5 VICR (max) (V) 40.2 VICR (min) (V) 2.5
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Wide supply range: 2.7V to 40V (±1.35V to ±20V)
  • 65ns propagation delay
  • Single or split supplies operation
  • "Floating" push-pull output with separate supplies
  • Rail-to-rail input
  • Power-on-reset (POR)
  • Low supply current: 75µA per channel
  • Temperature range: -40°C to +125°C
  • Wide supply range: 2.7V to 40V (±1.35V to ±20V)
  • 65ns propagation delay
  • Single or split supplies operation
  • "Floating" push-pull output with separate supplies
  • Rail-to-rail input
  • Power-on-reset (POR)
  • Low supply current: 75µA per channel
  • Temperature range: -40°C to +125°C

The TLV187x is a 40V high-speed comparator family that offers rail-to-rail inputs and a push-pull output-stage with separate input and output supply pins. These features coupled with 65ns propagation delay make this family well-suited for bipolar zero-cross detection, Class D audio amplifier systems, and other applications where level translation and propagation delay symmetry is needed.

This device includes a Power-On Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV187x has a push-pull output stage, making them an excellent choice for applications where symmetry between rising and falling output responses is desired. This device offers the ability to level translate for downstream devices at lower voltages due to the separate input and output supplies.

The TLV187x is a 40V high-speed comparator family that offers rail-to-rail inputs and a push-pull output-stage with separate input and output supply pins. These features coupled with 65ns propagation delay make this family well-suited for bipolar zero-cross detection, Class D audio amplifier systems, and other applications where level translation and propagation delay symmetry is needed.

This device includes a Power-On Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The TLV187x has a push-pull output stage, making them an excellent choice for applications where symmetry between rising and falling output responses is desired. This device offers the ability to level translate for downstream devices at lower voltages due to the separate input and output supplies.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLV1871/2 40V High-Speed Comparator with Separate Input and Output Supplies datasheet (Rev. A) PDF | HTML Dec 13, 2024
Application note Comparator Output Types (Rev. A) PDF | HTML Jul 27, 2026
Product overview Using High Voltage Comparators in Time Domain Reflectometry Systems PDF | HTML Aug 22, 2024
Product overview Optimizing High-Speed, High-Voltage Control Loops with Comparators PDF | HTML May 7, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV1872EVM — TLV1872 evaluation module

This board is an evaluation module designed to evaluate the 40V dual channel TLV1872 comparator. The EVM simplifies prototyping by converting the 10-pin DGS package into a 10-pin DIP footprint to make it easier to test and breadboard a circuit if needed.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV187x PSpice Model

SNOM792.ZIP (708 KB) - PSpice model
Supported products & hardware
Simulation model

TLV187x TINA-TI Model

SNOM791.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-010962 — Automated test equipment (ATE) 80V discrete floating VI reference design

This reference design presents a four-quadrant discrete floating Voltage and Current (VI) design. Voltage output supports ±40V and 0V to 80V ranges, with three current ranges of 500mA, 10mA, and 10μA. The design operates on force voltage (FV), force current (FI), Buffer, and Gang mode with analog (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos