SLVS067M March   1992  – November 2016 TLV2217
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
    5. 6.5 Electrical Characteristics: TLV2217-33
    6. 6.6 Electrical Characteristics: TLV2217-25
    7. 6.7 Electrical Characteristics: TLV2217-18
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Overload Block
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With Low Input Voltage
      2. 7.4.2 Operation at Light Loads
      3. 7.4.3 Operation in Self Protection
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Compensation-Capacitor Selection Information
        2. 8.2.2.2 High Start-up Current
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • KVU|3
  • KCS|3
  • PW|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Continuous input voltage, VI 16 V
Operating virtual junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VI Input voltage 3(1) 12 V
IO Output current 0 500 mA
TJ Operating virtual junction temperature 0 125 °C
Minimum VI is equal to 3.0 V or VO(max) + 0.5 V, whichever is greater.

Thermal Information

THERMAL METRIC(1)(2) TLV2217 UNIT
PW (TSSOP) KVU (TO-252) KCS (TO-220)
20 PINS 3 PINS 3 PINS
RθJA Junction-to-ambient thermal resistance 81.6 31 22.5 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 22.1 37.5 34.6 °C/W
RθJB Junction-to-board thermal resistance 32 11.3 8.8 °C/W
ψJT Junction-to-top characterization parameter 0.9 1.9 3 °C/W
ψJB Junction-to-board characterization parameter 31.5 11.2 7.8 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance — 0.6 0.8 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.
Maximum power dissipation is a function of TJ(max), RθJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) − TA) / RθJA. Operating at the absolute maximum TJ of 150°C can affect reliability.

Electrical Characteristics: TLV2217-33

VI = 4.5 V, IO = 500 mA, TJ = 25°C, and over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
Output voltage IO = 20 mA to 500 mA,
VI = 3.8 V to 5.5 V
TJ = 25°C 3.267 3.3 3.333 V
TJ = 0°C to 125°C 3.234 3.336
Input voltage regulation VI = 3.8 V to 5.5 V 5 15 mV
Ripple rejection f = 120 Hz, Vripple = 1 VPP VI = 4.5 V –62 dB
Output voltage regulation IO = 20 mA to 500 mA 5 30 mV
Output noise voltage f = 10 Hz to 100 kHz 500 µV
Dropout voltage IO = 250 mA 400 mV
IO = 500 mA 500
Bias current IO = 0 mA 2 5 mA
IO = 500 mA 19 49
Pulse-testing techniques are used to maintain the virtual junction temperature as close to the ambient temperature as possible. Thermal effects must be taken into account separately. All characteristics are measured with a 0.1-µF capacitor across the input and a 22-µF tantalum capacitor, with equivalent series resistance of 1.5 Ω, on the output.

Electrical Characteristics: TLV2217-25

VI = 3.3 V, IO = 500 mA, TJ = 25°C, over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
Output voltage IO = 20 mA to 500 mA,
VI = 3.8 V to 5.5 V
TJ = 25°C 2.475 2.4 2.525 V
TJ = 0°C to 125°C 2.45 2.55
Input voltage regulation VI = 3.8 V to 5.5 V 4 12 mV
Ripple rejection f = 120 Hz, Vripple = 1 VPP VI = 4.5 V –62 dB
Output voltage regulation IO = 20 mA to 500 mA 4 23 mV
Output noise voltage f = 10 Hz to 100 kHz 500 µV
Dropout voltage IO = 250 mA 400 mV
IO = 500 mA 500
Bias current IO = 0 mA 2 5 mA
IO = 500 mA 19 49
Pulse-testing techniques are used to maintain the virtual junction temperature as close to the ambient temperature as possible. Thermal effects must be taken into account separately. All characteristics are measured with a 0.1-µF capacitor across the input and a 22-µF tantalum capacitor, with equivalent series resistance of 1.5 Ω, on the output.

Electrical Characteristics: TLV2217-18

VI = 3.3 V, IO = 500 mA, TJ = 25°C, and over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
Output voltage IO = 20 mA to 500 mA,
VI = 3.8 V to 5.5 V
TJ = 25°C 1.782 1.8 1.818 V
TJ = 0°C to 125°C 1.764 1.836
Input voltage regulation VI = 3.8 V to 5.5 V 3 9 mV
Ripple rejection f = 120 Hz, Vripple = 1 VPP VI = 4.5 V –62 dB
Output voltage regulation IO = 20 mA to 500 mA 3 17 mV
Output noise voltage f = 10 Hz to 100 kHz 500 µV
Dropout voltage IO = 250 mA See(1) mV
IO = 500 mA See(1)
Bias current IO = 0 mA 2 5 mA
IO = 500 mA 19 49
Dropout voltage is limited by the input voltage range, with minimum VI = 3 V.

Typical Characteristics

TLV2217 D002_VoutVsVin.gif Figure 1. TLV2217-33 Output Voltage vs Input Voltage