SLCS011D May 1992 – July 2025 TLV2352
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage(2) | 8 | V | ||
| VID | Differential input voltage(3) | ±VDD | V | ||
| VI | Input voltage range | –0.3 | VDD | V | |
| VO | Output voltage | 8 | V | ||
| II | Input current | ±5 | mA | ||
| IO | Output current | 20 | mA | ||
| Duration of output short-circuit current to GND(4) | Unlimited | ||||
| TA | Operating free-air temperature range | TLV2352I | –40 | 85 | ℃ |
| TLV2352M | –55 | 125 | |||
| Tstg | Storage temperature range | –65 | 150 | ℃ | |
| Lead temperature 1.6mm (1/16 inch) from case for 10 seconds | D package | 260 | ℃ | ||
| P package | |||||
| PW package | |||||
| Lead temperature 1.6mm (1/16 inch) from case for 10 seconds | FK package | 300 | ℃ | ||
| JG package | |||||
| U package | |||||