SLCS011D May 1992 – July 2025 TLV2352
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TLV2352I | UNIT | |||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| Response time | RL = 5.1kΩ, CL = 15pF(1)(1) | 100mV input step with 5mV overdrive | 650 | ns | ||
| TTL-level input step | 200 | |||||