SGLS182C September 2003 – July 2025 TLV2432-Q1 , TLV2432A-Q1 , TLV2434A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| SR | Slew rate at unity gain | VO = 1 V to 2 V, RL = 2 kΩ(2), CL = 100 pF(2) | 25°C | 0.15 | 0.25 | V/μs | ||
| Full range | 0.1 | |||||||
| Vn | Equivalent input noise voltage | f = 10 Hz | 25°C | 120 | nV/√ Hz | |||
| f = 1 kHz | 22 | |||||||
| Vn(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1 Hz to 1 Hz | 25°C | 2.7 | μV | |||
| f = 0.1 Hz to 10 Hz | 4 | |||||||
| In | Equivalent input noise current | 25°C | 0.6 | fA/√ Hz | ||||
| THD+N | Total harmonic distortion plus noise | VO = 0.5 V to 2.5 V, RL = 2 kΩ(2), f = 1 kHz | AV = 1 | 25°C | 0.65% | |||
| AV = 10 | 0.5% | |||||||
| Gain-bandwidth product | f = 10 kHz, RL = 2 kΩ, CL = 100 pF(2) | 25°C | 0.5 | MHz | ||||
| BOM | Maximum output-swing bandwidth | VO(PP) = 1 V, RL = 2 kΩ, AV = 1, CL = 100 pF(2) | 25°C | 220 | kHz | |||
| ts | Settling time | AV = –1, Step = 0.5 V to 2.5 V, RL = 2 kΩ(2), CL = 100 pF(2) | To 0.1% | 25°C | 1.5 | μs | ||
| To 0.01% | 3.2 | |||||||
| φm | Phase margin at unity gain | RL = 2kΩ(2), CL = 100 pF(2) | 25°C | 62° | ||||
| Gain margin | RL = 2kΩ(2), CL = 100 pF(2) | 25°C | 11 | dB | ||||