SLOS168G November 1996 – July 2025 TLV2432 , TLV2432A , TLV2434 , TLV2434A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PACKAGE | TA≤ 25°C POWER RATING |
DERATING
FACTOR ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
TA = 125°C POWER RATING |
|---|---|---|---|---|---|
| D (8) | 725 mW | 5.8 mW/°C | 464 mW | 377 mW | 145 mW |
| D (14) | 1022 mW | 7.6 mW/°C | 900 mW | 777 mW | 450 mW |
| FK | 1375 mW | 11.0 mW/°C | 880 mW | 715 mW | 275 mW |
| JG | 1050 mW | 8.4 mW/°C | 672 mW | 546 mW | 210 mW |
| PW (8) | 525 mW | 4.2 mW/°C | 336 mW | 273 mW | 105 mW |
| PW (14) | 720 mW | 5.6 mW/°C | 634 mW | 547 mW | 317 mW |
| U | 675 mW | 5.4 mW/°C | 432 mW | 350 mW | 135 mW |