SLOS168G November 1996 – July 2025 TLV2432 , TLV2432A , TLV2434 , TLV2434A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) | TLV243xC, TLV243xI, TLV243xAC, TLV243xAI |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω, VDD± = ±2.5 V |
TLV243xC, TLV243xI | 25°C | 300 | 2000 | µV | |
| Full range | 2500 | |||||||
| TLV243xAC, TLV243xAI | 25°C | 300 | 950 | |||||
| Full range | 1500 | |||||||
| αVIO | Temperature coefficient of input offset voltage | VO = 0 V, VIC = 0VDD± = ±2.5 V, RS = 50 Ω |
25°C to 70°C | 2 | µV/°C | |||
| Input offset voltage long-term drift (2) | 25°C | 0.003 | µV/MO | |||||
| IIO | Input offset current | 25°C | 0.5 | 60 | pA | |||
| Full Range | 150 | |||||||
| IIB | Input bias current | 25°C | 1 | 60 | pA | |||
| Full Range | 150 | |||||||
| VICR | Common-mode input voltage range | |VIO| ≤ 5 mV, RS = 50 Ω | 25°C | 0 to 4.5 | -–0.25 to 4.75 | V | ||
| Full range | 0 to 4.2 | V | ||||||
| VOH | High-level output voltage | IOH = –100 µA | 25°C | 4.97 | V | |||
| IOH = –5 mA | 25°C | 4 | 4.35 | |||||
| Full range | 4 | |||||||
| VOL | Low-level output voltage | VIC = 2.5 V, IOL = 100 µA | 25°C | 0.01 | V | |||
| VIC = 2.5 V, IOL = 5 mA | 25°C | 0.8 | ||||||
| Full range | 1.25 | |||||||
| AVD | Large-signal differential voltage amplification | VIC = 2.5 V, VO = 1 V to 4 V |
RL = 2 kΩ(3) | 25°C | 2.5 | 3.8 | V/mV | |
| Full range | 1.5 | |||||||
| RL = 1 MΩ(3) | Full range | 950 | ||||||
| ri(d) | Differential input resistance | 25°C | 1000 | GΩ | ||||
| ri(c) | Common-mode input resistance | 25°C | 1000 | GΩ | ||||
| ci(c) | Common-mode input capacitance | f = 10 kHz | 25°C | 8 | pF | |||
| zo | Closed-loop output impedance | f = 100 kHz, AV = 10 | 25°C | 130 | Ω | |||
| CMRR | Common-mode rejection ratio | VIC = 0 V to 4.5 V, VO = 2.5 V, RS = 50 Ω |
25°C | 63 | 90 | dB | ||
| Full range | 63 | |||||||
| kSVR | Supply-voltage rejection ratio (ΔVDD /ΔVIO) |
VDD = 4.4 V to 8 V, VIC = VDD/2, no load |
25°C | 80 | 95 | dB | ||
| Full range | 80 | |||||||
| IDD | Supply current (per channel) | VO = 2.5 V, no load | 25°C | 115 | 150 | μA | ||
| Full range | 175 | |||||||