SBOS300C february 2004 – april 2023 TLV3011 , TLV3011B , TLV3012 , TLV3012B
PRODUCTION DATA
The TLV3012 device can be configured as a relaxation oscillator to provide a simple and inexpensive clock output (see Figure 10-6). The capacitor is charged at a rate of T = 0.69RC and discharges at a rate of 0.69RC. Therefore, the period is T = 1.38RC. R1 may be a different value than R2.
Figure 10-6 TLV3012 Configured as Relaxation Oscillator