SBOS300C february 2004 – april 2023 TLV3011 , TLV3011B , TLV3012 , TLV3012B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OUTPUT | ||||||
| TPD-LH | Propagation delay time, low-to-high (push-pull output) | f = 10 kHz, VSTEP = 200mV, VOD = 100 mV, CL = 10 pF | 2 | 4 | µs | |
| TPD-HL | Propagation delay time, high-to-low | f = 10 kHz, VSTEP = 200mV, VOD = 100 mV, CL = 10 pF | 2 | 4 | µs | |
| TRISE | Output Rise Time, 20% to 80%, push-pull output | CL = 10 pF | 10 | ns | ||
| TFALL | Output Fall Time, 80% to 20% | CL = 10 pF | 10 | ns | ||
| TFALL | Output Fall Time, 80% to 20%, open-drain output | RL = 10 kΩ, CL = 10 pF | 10 | ns | ||
| tON | Power on-time | 1.9 | ms | |||