SBOS884A October 2017 – December 2018 TLV2313-Q1 , TLV313-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | 0.75 | 3 | mV | |||
| dVOS/dT | Input offset voltage vs temperature | TA = –40°C to 125°C | 2 | µV/°C | |||
| PSRR | Power-supply rejection ratio | 74 | 90 | dB | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | No phase reversal, rail-to-rail input | (V–) – 0.2 | (V+) + 0.2 | V | ||
| CMRR | Common-mode rejection ratio | (VS–) – 0.2 V < VCM < (VS+) – 1.3 V | 85 | dB | |||
| VCM = –0.2 V to 1.8 V | 73 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±1 | pA | ||||
| IOS | Input offset current | ±1 | pA | ||||
| NOISE | |||||||
| Input voltage noise (peak-to-peak) | f = 0.1 Hz to 10 Hz | 6 | µVPP | ||||
| en | Input voltage noise density | f = 10 kHz | 22 | nV/√Hz | |||
| f = 1 kHz | 26 | ||||||
| in | Input current noise density | f = 1 kHz | 5 | fA/√Hz | |||
| INPUT CAPACITANCE | |||||||
| CIN | Differential | 1 | pF | ||||
| Common-mode | 5 | ||||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | 0.1 V < VO < (V+) – 0.1 V, RL = 10 kΩ | 110 | dB | |||
| 0.05 V < VO < (V+) – 0.05 V, RL = 100 kΩ | 110 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | CL = 10 pF | 0.9 | MHz | |||
| SR | Slew rate | G = 1 | 0.45 | V/µs | |||
| OUTPUT | |||||||
| VO | Voltage output swing from supply rails | RL = 100 kΩ(2) | 5 | mV | |||
| RL = 2 kΩ(2) | 25 | ||||||
| ISC | Short-circuit current | ±6 | mA | ||||
| RO | Open-loop output impedance | 2300 | Ω | ||||