SBOS884A October 2017 – December 2018 TLV2313-Q1 , TLV313-Q1
PRODUCTION DATA.
| G = 1 V/V | VS = 1.8 V | VCM = 0.5 V |
| RL = 10 kΩ |
| G = 1 V/V | VS = 1.8 V | RL = 10 kΩ |
| Typical units, VS = 5.5 V |
| RL = 10 kΩ | CL = 10 pF |
| VS = 1.8 V |
| G = 1 V/V | VS = 5.5 V | RL = 10 kΩ |
| G = 1 V/V | VS = 5.5 V | RL = 10 kΩ |
| PRF = –10 dBm | VSUPPLY = 5 V | VCM = 2.5 V |