SBOS837A November 2016 – January 2019 TLV2314-Q1 , TLV314-Q1 , TLV4314-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VCM = (VS+) – 1.3 V, TA = 25°C | ±0.75 | ±3 | mV | ||
| dVOS/dT | VOS vs temperature | TA = –40°C to +125°C | 2 | μV/°C | |||
| PSRR | Power-supply rejection ratio | VCM = (VS+) – 1.3 V, TA = 25°C | ±30 | ±135 | µV/V | ||
| Channel separation, dc | At dc, TA = 25°C | 100 | dB | ||||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | TA = 25°C | (V–) – 0.2 | (V+) + 0.2 | V | ||
| CMRR | Common-mode rejection ratio | VS = 5.5 V, (VS–) – 0.2 V < VCM < (VS+) – 1.3 V,
TA = 25°C |
72 | 96 | dB | ||
| VS = 5.5 V, VCM = –0.2 V to 5.7 V(2), TA = 25°C | 75 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | TA = 25°C | ±1.0 | pA | |||
| IOS | Input offset current | TA = 25°C | ±1.0 | pA | |||
| NOISE | |||||||
| Input voltage noise (peak-to-peak) | ƒ = 0.1 Hz to 10 Hz, TA = 25°C | 5 | μVPP | ||||
| en | Input voltage noise density | ƒ = 10 kHz, TA = 25°C | 15 | nV/√Hz | |||
| ƒ = 1 kHz, TA = 25°C | 16 | ||||||
| in | Input current noise density | ƒ = 1 kHz, TA = 25°C | 6 | fA/√Hz | |||
| INPUT CAPACITANCE | |||||||
| CIN | Input capacitance | Differential | VS = 5 V, TA = 25°C | 1 | pF | ||
| Common-mode | VS = 5 V, TA = 25°C | 5 | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VS = 1.8 V to 5.5 V, 0.2 V < VO < (V+) – 0.2 V,
RL = 10 kΩ, TA = 25°C |
85 | 115 | dB | ||
| VS = 1.8 V to 5.5 V, 0.5 V < VO < (V+) – 0.5 V,
RL = 2 kΩ(2), TA = 25°C |
85 | 100 | |||||
| Phase margin | VS = 5 V, G = 1, RL = 10 kΩ, TA = 25°C | 65 | ° | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | VS = 1.8 V, RL = 10 kΩ, CL = 10 pF, TA = 25°C | 2.7 | MHz | |||
| VS = 5 V, RL = 10 kΩ, CL = 10 pF, TA = 25°C | 3 | ||||||
| SR | Slew rate(3) | VS = 5 V, G = 1, TA = 25°C | 1.5 | V/μs | |||
| tS | Settling time | To 0.1%, VS = 5 V, 2-V step , G = 1, TA = 25°C | 3 | μs | |||
| Overload recovery time | VS = 5 V, VIN × gain > VS, TA = 25°C | 8 | μs | ||||
| THD+N | Total harmonic distortion + noise(4) | VS = 5 V, VO = 1 VRMS, G = 1, f = 1 kHz,
RL = 10 kΩ, TA = 25°C |
0.005% | ||||
| OUTPUT | |||||||
| VO | Voltage output swing from supply rails | VS = 1.8 V to 5.5 V, RL = 10 kΩ, TA = 25°C | 5 | 25 | mV | ||
| VS = 1.8 V to 5.5 V, RL = 2 kΩ, TA = 25°C | 22 | 45 | |||||
| ISC | Short-circuit current | VS = 5 V, TA = 25°C | ±20 | mA | |||
| RO | Open-loop output impedance | VS = 5.5 V, ƒ = 100 Hz, TA = 25°C | 570 | Ω | |||
| POWER SUPPLY | |||||||
| VS | Specified voltage range | 1.8 | 5.5 | V | |||
| IQ | Quiescent current per amplifier, over temperature | VS = 5 V, IO = 0 mA, TA = –40°C to +125°C | 150 | 250 | µA | ||
| TEMPERATURE | |||||||
| Specified range | –40 | 125 | °C | ||||
| Tstg | Storage range | –65 | 150 | °C | |||