SLOS602E September 2008 – September 2019 TLV320AIC3204
PRODUCTION DATA.
Table 1 shows the possible allocation of pins for specific functions. The PLL input, for example, can be programmed to be any of 4 pins (MCLK, BCLK, DIN, GPIO).
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | ||
---|---|---|---|---|---|---|---|---|---|
Pin Function | MCLK | BCLK | WCLK | DIN
MFP1 |
DOUT
MFP2 |
DMDIN/
MFP3/ SCLK |
DMCLK/
MFP4/ MISO |
GPIO
MFP5 |
|
A | PLL Input | S(2) | S(3) | E | S(4) | ||||
B | Codec Clock Input | S(2),D(5) | S(3) | S(4) | |||||
C | I2S BCLK input | S,D | |||||||
D | I2S BCLK output | E(1) | |||||||
E | I2S WCLK input | E, D | |||||||
F | I2S WCLK output | E | |||||||
G | I2S ADC word clock input | E | E | ||||||
H | I2S ADC WCLK out | E | E | ||||||
I | I2S DIN | E, D | |||||||
J | I2S DOUT | E, D | |||||||
K | General Purpose Output I | E | |||||||
K | General Purpose Output II | E | |||||||
K | General Purpose Output III | E | |||||||
L | General Purpose Input I | E | |||||||
L | General Purpose Input II | E | |||||||
L | General Purpose Input III | E | |||||||
M | INT1 output | E | E | E | |||||
N | INT2 output | E | E | E | |||||
O | Digital Microphone Data Input | E | E | E | |||||
P | Digital Microphone Clock Output | E | E | ||||||
Q | Secondary I2S BCLK input | E | E | ||||||
R | Secondary I2S WCLK in | E | E | ||||||
S | Secondary I2S DIN | E | E | ||||||
T | Secondary I2S DOUT | E | |||||||
U | Secondary I2S BCLK OUT | E | E | E | |||||
V | Secondary I2S WCLK OUT | E | E | E | |||||
W | Headphone Detect Input | E | |||||||
X | Aux Clock Output | E | E | E |