SGLS154F November 2000 – September 2025 TLV3701-Q1 , TLV3702-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| DC Performance | |||||||||
| VIO | Input offset voltage | VIC = (V+)/2,RS = 50Ω | 25°C | 250 | 5000 | µV | |||
| Full range | 7000 | ||||||||
| αVIO | Offset voltage drift | VIC = (V+)/2,RS = 50Ω | 25°C | 3 | µV/°C | ||||
| VHYS | Input hysteresis voltage | VIC = (V+)/2,RS = 50Ω | 25°C | 1 | 2.8 | 5 | mV | ||
| CMRR | Common mode rejection ratio | VIC = 0 to 2.7V | RS = 50Ω | 25°C | 72 | dB | |||
| VIC = 0 to 5V | RS = 50Ω | 25°C | 76 | ||||||
| VIC = 0 to 15V | RS = 50Ω | 25°C | 88 | ||||||
| AVD | Large-signal differential voltage amplification | 25°C | 1000 | V/mV | |||||
| Input/Output Characteristics | |||||||||
| IIO | Input offset current | VIC = (V+)/2, | RS = 50Ω | 25°C | 20 | 100 | pA | ||
| Full range | 1000 | ||||||||
| IIB | Input bias current | 25°C | 80 | 250 | pA | ||||
| Full range | 2000 | ||||||||
| ri(d) | Differential input resistance | 25°C | 300 | MΩ | |||||
| VOH | High-level output voltage | VIC =(V+)/2, | IOH = 2µA, | VID = 1V | 25°C | (V+) – 0.08 | mV | ||
| VIC = (V+)/2, | IOH = −50μA, | VID = 1V | 25°C | (V+) – 320 | |||||
| Full range | (V+) – 450 | ||||||||
| VOL | Low-level output voltage | VIC = (V+)/2, | IOH = 2µA, | VID –1V | 25°C | 8 | mV | ||
| VIC = (V+)/2, | IOH = 50μA, | VID –1V | 25°C | 80 | 200 | ||||
| Full range | 300 | ||||||||
| Power Supply | |||||||||
| I+ | Supply current (per channel) | Output state high | 25°C | 560 | 800 | nA | |||
| Full range | 1200 | ||||||||
| PSRR | Power supply rejection ratio | VIC = (V+)/2, No load |
(V+) = 2.7V to 5V | 25°C | 75 | 100 | dB | ||
| Full range | 70 | ||||||||
| (V+) = 5V to 15V | 25°C | 85 | 105 | ||||||
| Full range | 80 | ||||||||