SGLS154F November   2000  – September 2025 TLV3701-Q1 , TLV3702-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Configuration: TLV3701
    2.     Pin Configurations: TLV3702
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Dissipation Rating Table
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Electrical Characteristics
    5. 6.5 Switching Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Inputs
        1. 7.4.1.1 Operating Common-Mode Ranges
        2. 7.4.1.2 Fail-Safe Inputs
        3. 7.4.1.3 Unused Inputs
      2. 7.4.2 Internal Hysteresis
      3. 7.4.3 Outputs
        1. 7.4.3.1 Push-Pull Output
      4. 7.4.4 ESD Protection
        1. 7.4.4.1 Inputs
        2. 7.4.4.2 Outputs
      5. 7.4.5 Power-On Reset (POR)
      6. 7.4.6 Reverse Battery Protection
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Electrostatic Discharge Caution
    4. 8.4 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000V Per
    MIL-STD-883, Method 3015; Exceeds 200V
    Using Machine Model (C = 200pF, R = 0)
  • Low Supply Current . . . 560nA/Per Channel
  • Input Common-Mode Range Exceeds the
    Rails . . . –0.1V to 16V
  • Supply Voltage Range . . . 2.7V to 16V
  • Reverse Battery Protection Up to 18V
  • Push-Pull CMOS Output Stage
  • Specified Temperature Range
    –40°C to 125°C – Automotive Grade
  • Ultrasmall Packaging
    5-Pin SOT-23 (TLV3701)
  • Universal Op-Amp EVM (Reference SLOU060
    for more information)