SLVSLZ3 August   2026 TLV612901

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
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
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Interface Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Voltage Setting
      2. 7.3.2 Switching Frequency and Spread Spectrum Function
    4. 7.4 Device Functional Modes
      1. 7.4.1  Enable and Start-Up
      2. 7.4.2  Operation Mode Setting
      3. 7.4.3  Bypass Mode
      4. 7.4.4  Boost Control Operation
      5. 7.4.5  Auto PFM Mode
      6. 7.4.6  Forced PWM Mode
      7. 7.4.7  Ultrasonic Mode
      8. 7.4.8  Output Discharge
      9. 7.4.9  Undervoltage Lockout
      10. 7.4.10 Current Limit Operation
      11. 7.4.11 Output Short-to-Ground Protection
      12. 7.4.12 Overvoltage Protection
      13. 7.4.13 Thermal Shutdown
      14. 7.4.14 Power-Good Indication Status
    5. 7.5 Programming
      1. 7.5.1 Data Validity
      2. 7.5.2 START and STOP Conditions
      3. 7.5.3 Byte Format
      4. 7.5.4 Acknowledge (ACK) and Not Acknowledge (NACK)
      5. 7.5.5 Target Address and Data Direction Bit
      6. 7.5.6 Single Read and Write
      7. 7.5.7 Multi-Read and Multi-Write
  9. 8 Register Maps
    1. 8.1 DeviceID Register
    2. 8.2 CONFIG Register
    3. 8.3 VOUTFLOORSET Register
    4. 8.4 ILIMBSTSET Register
    5. 8.5 VOUTROOFSET Register
    6. 8.6 STATUS Register
    7. 8.7 ILIMPTSET Register
    8. 8.8 BSTLOOP Register
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 TLV612901 With 2.5V – 4.85V VIN, 5.0V VOUT, 3A Output Current
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Inductor Selection
          2. 9.2.1.2.2 Output Capacitor
          3. 9.2.1.2.3 Input Capacitor
          4. 9.2.1.2.4 Checking Loop Stability
        3. 9.2.1.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
      3. 9.4.3 Thermal Information
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1.     79

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV612901 is a 5.5V, 11A synchronous boost converter with integrated bypass mode for single-cell battery-powered systems. The device operates over a wide input voltage range and supports startup from 2.2V. The output voltage is programmable through I2C, ranging from 2.35V to 5.5V, with a default value of 5.0V. The TLV612901 is optimized for high power capability, fast transient response, and high efficiency across a wide battery operating range.

The TLV612901 can be used as a high-power pre-regulator to overcome input voltage droop and input current limitations of the powered system while extending battery run time. When the input voltage is higher than the target output voltage, the device automatically enters bypass mode for maximum efficiency. When the input voltage drops below the target output voltage, the device seamlessly transitions into boost mode to maintain the regulated output voltage and enable full use of the battery capacity. The device also supports forced bypass operation through I2C.

The TLV612901 also supports selectable light-load operating mode, output discharge during shutdown, and true disconnection between input and output. The TLV612901 is available in a 16-ball WCSP package.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TLV612901 YBG (DSBGA, 16) 1.577mm × 1.577mm
For more information, see Section 12.
The package size (length × width) is a nominal value and includes pins, where applicable.
TLV612901 Simplified Application CircuitSimplified Application Circuit