Home Power management DC/DC switching regulators DC/DC converters
NEW

TLV612901

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5.5 Vout (min) (V) 2.35 Switch current limit (typ) (A) 8 Features Adjustable current limit, Automatic PWM/PFM transition, Enable, I2C, Load Disconnect, Output discharge, Pass-through mode, Spread Spectrum, Synchronous rectification EMI & noise features Spread Spectrum Operating temperature range (°C) to Iq (typ) (A) 0.00002 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5.5 Vout (min) (V) 2.35 Switch current limit (typ) (A) 8 Features Adjustable current limit, Automatic PWM/PFM transition, Enable, I2C, Load Disconnect, Output discharge, Pass-through mode, Spread Spectrum, Synchronous rectification EMI & noise features Spread Spectrum Operating temperature range (°C) to Iq (typ) (A) 0.00002 Duty cycle (max) (%) 90
DSBGA (YBG) 16 2.486929 mm² (1.577 mm × 1.577 mm)
  • 1.8V to 5.5V wide VIN range
    • 2.2V start-up input voltage
  • Programmable average input current limit (3.5A to 11A) through I2C, default 8A
  • Programmable output voltage (2.35V to 5.5V) through I2C, default 5.0V
  • High efficiency and power capability
    • Default 8A average input current limit
    • Two 8mΩ (LS) / 8mΩ (HS) MOSFETs
    • 10mΩ bypass MOSFET
    • 96.3% peak efficiency at VIN = 4.2V, VOUT = 5.0V, and IOUT = 1.5A
    • Up to 94.4% efficiency at VIN = 4.2V, VOUT = 5.0V, and IOUT = 4A
  • Auto bypass mode when VIN > VOUT
  • Auto PFM, forced PWM or ultrasonic mode selectable at light load
  • Output discharge function when EN logic is low
  • True disconnection between input and output during shutdown
  • Thermal shutdown and overcurrent protection
  • Output short-circuit protection
  • I2C compatible I/F up to 1Mbps
  • 1.2V I/O logic control interface
  • 16-ball WCSP package
  • 1.8V to 5.5V wide VIN range
    • 2.2V start-up input voltage
  • Programmable average input current limit (3.5A to 11A) through I2C, default 8A
  • Programmable output voltage (2.35V to 5.5V) through I2C, default 5.0V
  • High efficiency and power capability
    • Default 8A average input current limit
    • Two 8mΩ (LS) / 8mΩ (HS) MOSFETs
    • 10mΩ bypass MOSFET
    • 96.3% peak efficiency at VIN = 4.2V, VOUT = 5.0V, and IOUT = 1.5A
    • Up to 94.4% efficiency at VIN = 4.2V, VOUT = 5.0V, and IOUT = 4A
  • Auto bypass mode when VIN > VOUT
  • Auto PFM, forced PWM or ultrasonic mode selectable at light load
  • Output discharge function when EN logic is low
  • True disconnection between input and output during shutdown
  • Thermal shutdown and overcurrent protection
  • Output short-circuit protection
  • I2C compatible I/F up to 1Mbps
  • 1.2V I/O logic control interface
  • 16-ball WCSP package

The TLV612901 is a 5.5V, 11A synchronous boost converter with integrated bypass mode for single-cell battery-powered systems. The device operates over a wide input voltage range and supports startup from 2.2V. The output voltage is programmable through I2C, ranging from 2.35V to 5.5V, with a default value of 5.0V. The TLV612901 is optimized for high power capability, fast transient response, and high efficiency across a wide battery operating range.

The TLV612901 can be used as a high-power pre-regulator to overcome input voltage droop and input current limitations of the powered system while extending battery run time. When the input voltage is higher than the target output voltage, the device automatically enters bypass mode for maximum efficiency. When the input voltage drops below the target output voltage, the device seamlessly transitions into boost mode to maintain the regulated output voltage and enable full use of the battery capacity. The device also supports forced bypass operation through I2C.

The TLV612901 also supports selectable light-load operating mode, output discharge during shutdown, and true disconnection between input and output. The TLV612901 is available in a 16-ball WCSP package.

The TLV612901 is a 5.5V, 11A synchronous boost converter with integrated bypass mode for single-cell battery-powered systems. The device operates over a wide input voltage range and supports startup from 2.2V. The output voltage is programmable through I2C, ranging from 2.35V to 5.5V, with a default value of 5.0V. The TLV612901 is optimized for high power capability, fast transient response, and high efficiency across a wide battery operating range.

The TLV612901 can be used as a high-power pre-regulator to overcome input voltage droop and input current limitations of the powered system while extending battery run time. When the input voltage is higher than the target output voltage, the device automatically enters bypass mode for maximum efficiency. When the input voltage drops below the target output voltage, the device seamlessly transitions into boost mode to maintain the regulated output voltage and enable full use of the battery capacity. The device also supports forced bypass operation through I2C.

The TLV612901 also supports selectable light-load operating mode, output discharge during shutdown, and true disconnection between input and output. The TLV612901 is available in a 16-ball WCSP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV612901 5.5V, 11A Synchronous Boost Converter With Bypass Mode and I2 C Interface datasheet PDF | HTML Aug 12, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos