SLVSB71E February 2012 – September 2016 TLV62150 , TLV62150A
PRODUCTION DATA.
The component selection used for measurements is given as follows:
| REFERENCE | DESCRIPTION | MANUFACTURER(1) |
|---|---|---|
| IC | 17-V, 1-A Step-Down Converter, VQFN | TLV62150RGT, Texas Instruments |
| L1 | 2.2 µH, 0.165 × 0.165 in | XFL4020-222MEB, Coilcraft |
| C1 | 10 µF, 25 V, Ceramic | Standard |
| C3 | 22 µF, 6.3 V, Ceramic | Standard |
| C5 | 3300 pF, 25 V, Ceramic | |
| R1 | depending on Vout | |
| R2 | depending on Vout | |
| R3 | 100 kΩ, Chip, 0603, 1/16 W, 1% | Standard |