9 Revision History
Changes from Revision C (June 2017) to Revision D (January 2025)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added Device Nomenclature tableGo
Changes from Revision B (January 2016) to Revision C (June 2017)
- Changed Fixed-Output Voltage Features bullet from Fixed-Output Voltage
Combinations Possible from 1.2V to 4.8V to Fixed-Output Voltages:
1.2V and 1.8V
Go
- Changed Applications section Go
- Changed first paragraph of Description section: changed
TLV700xx-Q1 series to TLV70018-Q1 and TLV70012-Q1, deleted
second sentence, changed a wide selection of battery-operated handheld
equipment to powering power-sensitive loads, and changed
safety to detecting fault conditions
Go
- Deleted Fixed-Voltage Version from Typical Application
title Go
- Changed Input voltage parameter: changed symbol from VI to VIN, moved EN and OUT rows to standalone parameters Go
- Changed maximum specification of Output voltage parameter from 5.5V to 1.8V Go
- Added IOUT symbol to Current output parameter Go
- Deleted TLV70018-Q1 column from Thermal Information table Go
- Added TLV70018-Q1 to TLV70012-Q1 column in Thermal Information table; all thermal values for TLV70018-Q1 changed to the TLV70012-Q1 thermal valuesGo
- Changed VOUT(TYP) to VOUT(NOM) in conditions statement of Electrical Characteristics table Go
- Changed symbols for Line regulation, Load regulation, and Output noise voltage parameters from ΔVO/ΔVIN to ΔVOUT/ΔVIN, ΔVO/ΔIOUT to ΔVOUT/ΔIOUT, and VN to Vn (respectively) in Electrical Characteristics table
Go
- Changed VOUT(TYP) to VOUT(NOM) in Typical Characteristics conditions statement Go
- Deleted Dropout Voltage vs Input Voltage and Dropout Voltage vs Output Current curves Go
- Changed TLV700xx-Q1 to TLV70018-Q1 and TLV70012-Q1 in Overview sectionGo
- Added TLV70012-Q1 to sub-sections of Feature Description and Device Functional Modes sections Go
- Changed 160°C to 165°C, 140°C to 145°C, and 35°C to 40°C in Thermal Shutdown section Go
- Changed Application Information section: changed first two sentences, deleted second paragraph Go
- Changed Example Value column values for 2nd and 3rd rows in Design Parameters tableGo
- Added TLV70012-Q1 to Input and Output Capacitor Requirements sectionGo
- Deleted first and last paragraphs from Thermal Considerations section Go
- Deleted second sentence from second paragraph of Power Dissipation section Go
- Added TLV70012-Q1 to Power Dissipation section Go