SBVS153G february 2011 – june 2023 TLV707 , TLV707P
PRODUCTION DATA
The TLV707 series is specified over the recommended operating conditions (see the Recommended Operating Conditions table). The specifications can possibly not be met when exposed to conditions outside of the recommended operating range.
In order to turn on the regulator, the EN pin must be driven over 0.9 V. Driving the EN pin below 0.4 V causes the regulator to enter shutdown mode.
In shutdown, the current consumption of the device is reduced to 1 μA, typically.