9 Revision History
Changes from Revision B (August 2025) to Revision C (September 2025)
- Changed DBV specific dropout specs for 1.8V, 2.5V, 2.8VGo
Changes from Revision A (March 2025) to Revision B (August 2025)
- Changed DBV package status from Preview to Production
Data
Go
- Changed Output voltage accuracy from 2% to 2.5%
in Features sectionGo
- Added PSRR vs Frequency figure to Description section
Go
- Added DQN package label to existing specsGo
- Added DBV specific dropout specsGo
- Clarified test condition for enable pin thresholdGo
- Changed R1 = 59kΩ and R2 = 13kΩ to R1 and
R2
in Detailed Design
Procedure sectionGo