Home Power management Linear & low-dropout (LDO) regulators

TLV772

ACTIVE

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.4 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Noise (µVrms) 90 PSRR at 100 KHz (dB) 59 Iq (typ) (mA) 0.08 Features Enable, Output discharge Thermal resistance θJA (°C/W) 236 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 225 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.4 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Noise (µVrms) 90 PSRR at 100 KHz (dB) 59 Iq (typ) (mA) 0.08 Features Enable, Output discharge Thermal resistance θJA (°C/W) 236 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 225 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) X2SON (DQN) 4 1 mm² (1 mm × 1 mm)
  • High PSRR: 55dB (1MHz)
  • VIN range: 1.4V to 5.5V
  • Adjustable output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2.5%
  • Low dropout voltage:
    • 225mV at 300mA (3.3VOUT)
  • Foldback current limit with thermal shutdown
  • Active output pulldown resistor
  • Packages:
    • 5-pin X2SON (DQN)
    • 5-pin SOT-23 (DBV)
  • High PSRR: 55dB (1MHz)
  • VIN range: 1.4V to 5.5V
  • Adjustable output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2.5%
  • Low dropout voltage:
    • 225mV at 300mA (3.3VOUT)
  • Foldback current limit with thermal shutdown
  • Active output pulldown resistor
  • Packages:
    • 5-pin X2SON (DQN)
    • 5-pin SOT-23 (DBV)

The TLV772 is a small, adjustable, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO provides a voltage source with high PSRR and load and line transient performance that meets the requirements of a variety of circuits. With a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV772 is flexible enough to be used in multiple applications.

The TLV772 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in standard X2SON (DQN) 1mm × 1mm and SOT-23 (DBV) packages.

The TLV772 is a small, adjustable, low-dropout (LDO) linear regulator that sources 300mA of output current. This LDO provides a voltage source with high PSRR and load and line transient performance that meets the requirements of a variety of circuits. With a 1.4V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV772 is flexible enough to be used in multiple applications.

The TLV772 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in standard X2SON (DQN) 1mm × 1mm and SOT-23 (DBV) packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS7C13 ACTIVE 300mA, small-size, high-PSRR adjustable low-dropout regulator Specified up to 125C

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV772 300mA, Small-Size, High-PSRR, Adjustable, Low-Dropout Regulator datasheet (Rev. C) PDF | HTML Sep 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV772 PSpice Transient Model

SBVMA10.ZIP (64 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos