over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Supply voltage: VS = (V+) – (V–) |
–0.3 |
6 |
V |
| Input pins (IN+, IN–, CLR) from (V–)(2) |
–0.3 |
6 |
V |
| Current into Input pins (IN+, IN–, CLR) |
–10 |
10 |
mA |
| Output (OUT) from (V–)(3) |
–0.3 |
6 |
V |
| Output (OUT) (Open Drain) from (V–) |
–0.3 |
(V+) + 0.3 |
V |
| Output short circuit duration(4) |
|
10 |
s |
| Junction temperature, TJ |
|
150 |
°C |
| Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input terminals are diode-clamped to (V–). Input signals that can swing more than 0.3V beyond (V-) must be current-limited to 10mA or less. Additionally, Inputs (IN+, IN–,CLR) can be greater than (V+) and OUT as long as the voltage is within the –0.3V to 6V range
(3) Output (OUT) for open drain can be greater than (V+)
(4) Short-circuit to (V–) or (V+).