Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.11 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Catalog Features Fail-safe, Latch, POR Iq per channel (typ) (mA) 0.022 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.11 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Catalog Features Fail-safe, Latch, POR Iq per channel (typ) (mA) 0.022 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Output latch with falling-edge triggered clear
  • Power-on Reset (POR) for known start-up
  • Selectable start-up state:
    • Unlatched on power-up (L1 option)
    • Latched on power-up (L2 option)
  • Supply range: 1.65V to 5.5V
  • Precision input offset voltage: 300µV
  • Rail-to-rail inputs with fault tolerance
  • Typical propagation delay: 110ns
  • Low quiescent current: 22µA per channel
  • Low input bias current: 5pA
  • Open-drain output option (TLV902xL )
  • Push-pull output option (TLV903xL )
  • Full –40°C to +125°C temperature range
  • 2kV ESD protection
  • Output latch with falling-edge triggered clear
  • Power-on Reset (POR) for known start-up
  • Selectable start-up state:
    • Unlatched on power-up (L1 option)
    • Latched on power-up (L2 option)
  • Supply range: 1.65V to 5.5V
  • Precision input offset voltage: 300µV
  • Rail-to-rail inputs with fault tolerance
  • Typical propagation delay: 110ns
  • Low quiescent current: 22µA per channel
  • Low input bias current: 5pA
  • Open-drain output option (TLV902xL )
  • Push-pull output option (TLV903xL )
  • Full –40°C to +125°C temperature range
  • 2kV ESD protection

The TLV902xL and TLV903xL are a family of single and dual channel latching comparators. The family also offers low input offset voltage, power on reset (POR), and fault-tolerant rail-to-rail inputs. These devices have an excellent speed-to-power combination with a propagation delay of 110ns with a quiescent supply current of only 22µA per channel.

The unique feature of the TLV90xxL is the output latching capability. The output latches upon the first threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This feature allows events to be captured at start up while the system controller is still initializing or busy with other tasks. The falling-edge triggered clear input allows system controller to reset the latch after performing any needed tasks and meets safety-critical requirements. The L1 and L2 options define power-up latching behavior.

These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This feature makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The TLV902xL have an open-drain output that can be pulled up below or beyond the supply voltage, designed for ORing multiple outputs or level translation. Latching occurs on the high to low output transition.

The TLV903xL have a push-pull output stage capable of sinking and sourcing up to 85mA to drive a capacitive load such as a MOSFET gate. Latching occurs on the low to high output transition.

The family is specified for the industrial temperature range of –40°C to +125°C and are available in standard leaded and leadless packages.

The TLV902xL and TLV903xL are a family of single and dual channel latching comparators. The family also offers low input offset voltage, power on reset (POR), and fault-tolerant rail-to-rail inputs. These devices have an excellent speed-to-power combination with a propagation delay of 110ns with a quiescent supply current of only 22µA per channel.

The unique feature of the TLV90xxL is the output latching capability. The output latches upon the first threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This feature allows events to be captured at start up while the system controller is still initializing or busy with other tasks. The falling-edge triggered clear input allows system controller to reset the latch after performing any needed tasks and meets safety-critical requirements. The L1 and L2 options define power-up latching behavior.

These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This feature makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The TLV902xL have an open-drain output that can be pulled up below or beyond the supply voltage, designed for ORing multiple outputs or level translation. Latching occurs on the high to low output transition.

The TLV903xL have a push-pull output stage capable of sinking and sourcing up to 85mA to drive a capacitive load such as a MOSFET gate. Latching occurs on the low to high output transition.

The family is specified for the industrial temperature range of –40°C to +125°C and are available in standard leaded and leadless packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW TLV9020L-Q1 ACTIVE Automotive, single, precision 100-ns latching comparator with open-drain output Automotive version

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV902xL and TLV903xL Precision, Self-Latching Comparator Family datasheet (Rev. A) PDF | HTML Oct 8, 2025
Application brief Reducing system complexity with self-latching comparators PDF | HTML Jul 14, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV9022L PSpice Model

SNOM816.ZIP (77 KB) - PSpice model
Supported products & hardware
Simulation model

TLV9022L TINA-TI Model

SNOM815.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos