SLVS555M November 2004 – January 2023 TLVH431 , TLVH431A , TLVH431B , TLVH432 , TLVH432A , TLVH432B
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-2 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Reference Initial Accuracy | 1.0% |
Supply Voltage | 6 V |
Cathode Current (Ik) | 500 µA |
Output Voltage Level | 1.24 V - 18 V |
Load Capacitance | 4.7 µF |
Feedback Resistor Values and Accuracy (R1 and R2) | 10 kΩ |