SBAS933D December 2020 – June 2022 TMAG5110 , TMAG5111
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| TMAG5110x2 | |||||||
| BOP(1), BOP(2) | Magnetic field operating point | VCC = 2.5 V to 38 V, TA = – 40 °C to 125 °C | 0.2 | 1.4 | 2.6 | mT | |
| BRP(1), BRP(2) | Magnetic field release point | –2.6 | –1.4 | -0.2 | |||
| BHYS(1), BHYS(2) | Magnetic hysteresis BOP - BRP | 0.9 | 2.75 | 4.6 | |||
| BSYM(1), BSYM(2) | Symmetry | BOP(1) + BRP(1), BOP(2) + BRP(2) | –2 | 2 | mT | ||
| BSYM_OP | Operating point symmetry | BOP(1) - BOP(2) | –1.5 | 1.5 | |||
| BSYM_RP | Release point symmetry | BRP(1) - BRP(2) | –1.5 | 1.5 | |||
| TMAG5110x4 | |||||||
| BOP(1), BOP(2) | Magnetic field operating point |
VCC = 2.5 V to 38 V, TA = – 40 °C to 125 °C |
0.8 | 3 | 5.3 | mT | |
| BRP(1), BRP(2) | Magnetic field release point | -5.3 | -3 | -0.8 | |||
| BHYS(1), BHYS(2) | Magnetic hysteresis BOP - BRP | 3 | 6 | 9 | |||
| BSYM(1), BSYM(2) | Symmetry | BOP(1) + BRP(1), BOP(2) + BRP(2) | –2 | 2 | mT | ||
| BSYM_OP | Operating point symmetry | BOP(1) - BOP(2) | –1.5 | 1.5 | |||
| BSYM_RP | Release point symmetry | BRP(1) - BRP(2) | –1.5 | 1.5 | |||