SBAS933D December 2020 – June 2022 TMAG5110 , TMAG5111
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 8-17 shows the behavior of the device after the VCC voltage is applied and when the field is below the BOP threshold. Once the minimum value for VCC is reached, the TMAG5110 will take time tON to power up and then time tPD to update the output to a level High.
Figure 8-18 shows the behavior of the device after the VCC voltage is applied and when the field is above the BOP threshold. Once the minimum value for VCC is reached, the TMAG5110 will take time tON to power up and then time tPD to update the output to a level High.
For the TMAG5111 the power-on behavior is similar but OUT1 will be updated to Low during the tPD time. OUT2 will be updated to High during the tPD time. The output value following the power-on sequence will then depend on the magnet placement, the sense of rotation and the device variant.
Figure 8-17 Power-On Time When
B<BOP
Figure 8-18 Power-On Time When
B>BOP