SLYS037A March 2023 – March 2024 TMAG6180-Q1
PRODUCTION DATA
The TMAG6180-Q1 features an automatic gain control circuitry to reduce the drift of the AMR sensor outputs across temperature. The device changes the gain of the output drivers to keep the final output within an appropriate voltage range on SIN_P, SIN_N, COS_P and COS_N. The AGC block uses the square root of the sum of the squared amplitudes of the two channels to sense amplitude of output signals and set gain selection. The AGC block sets the gain for sine and cosine channels, meaning that the peak-to-peak amplitude of single-ended voltages, VOUT is within the range listed in Specifications. The AGC block changes the gain of both the sine and cosine channels simultaneously.
If the outputs are out of the normal operating range, the AGC block changes the gain of the sine and cosine channels by a step size of ±1% VCC at an interval of tagc_update, typically around 1 second, as defined in Specifications. Figure 6-11 shows the differential AMR outputs for a continuously rotating input field. The shaded area represents the No AGC Control band that represents ±5% of VCC and is centered at 60% of VCC. Notice that the AGC loop reduces the gain and updates the amplitude at a step size of 1% VCC as the sine and cosine signals drift outside of the shaded region. If the outputs remain within the shaded region, then no action is taken by the AGC control loop.