SBOSA44 June 2021 TMCS1101-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | 673 | mW | |||
PD1 | Maximum power dissipation (current input, side-1) | IIN = 16 A | 640 | mW | ||
PD2 | Maximum power dissipation by (side-2) | VS = 5.5 V, IQ = 6mA, no VOUT load | 33 | mW |