Product details

Continuous current (max) (A) 30 Working isolation voltage (VIOWM) (Vrms) 424 Rating Automotive Input offset current (±) (max) (mA) 45, 50, 52.5, 60, 70, 80, 90, 100 Input offset current drift (±) (typ) (µA/°C) 0.1 Features Internal Zero Current Reference Voltage Iq (max) (mA) 6 Small-signal bandwidth (kHz) 80 Sensitivity error (%) 0.75 Sensitivity error drift (±) (max) (ppm/°C) 45 Propagation delay time (typ) (ns) 4000 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Isolation rating Basic Surge isolation voltage (VIOSM) (VPK) 6000
Continuous current (max) (A) 30 Working isolation voltage (VIOWM) (Vrms) 424 Rating Automotive Input offset current (±) (max) (mA) 45, 50, 52.5, 60, 70, 80, 90, 100 Input offset current drift (±) (typ) (µA/°C) 0.1 Features Internal Zero Current Reference Voltage Iq (max) (mA) 6 Small-signal bandwidth (kHz) 80 Sensitivity error (%) 0.75 Sensitivity error drift (±) (max) (ppm/°C) 45 Propagation delay time (typ) (ns) 4000 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Isolation rating Basic Surge isolation voltage (VIOSM) (VPK) 6000
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature Grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
  • Total error: ±0.51% typical, ±1.15% maximum, –40°C to 85°C
    • Sensitivity error: ±0.5%
    • Offset error: 9mA
    • Offset drift: 0.04mA/°C
    • Linearity error: 0.05%
  • Lifetime and environmental drift: <±0.5%
  • 3kVRMS isolation rating
  • Robust 600V lifetime working voltage
  • Bidirectional and unidirectional current sensing
  • Zero drift internal reference
  • Operating supply range: 3V to 5.5V
  • Signal bandwidth: 80kHz
  • Multiple sensitivity options:
    • TMCS1101A1B/U-Q1: 50mV/A
    • TMCS1101A2B/U-Q1: 100mV/A
    • TMCS1101A3B/U-Q1: 200mV/A
    • TMCS1101A4B/U-Q1: 400mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • AEC-Q100 qualified for automotive applications
    • Temperature Grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
  • Total error: ±0.51% typical, ±1.15% maximum, –40°C to 85°C
    • Sensitivity error: ±0.5%
    • Offset error: 9mA
    • Offset drift: 0.04mA/°C
    • Linearity error: 0.05%
  • Lifetime and environmental drift: <±0.5%
  • 3kVRMS isolation rating
  • Robust 600V lifetime working voltage
  • Bidirectional and unidirectional current sensing
  • Zero drift internal reference
  • Operating supply range: 3V to 5.5V
  • Signal bandwidth: 80kHz
  • Multiple sensitivity options:
    • TMCS1101A1B/U-Q1: 50mV/A
    • TMCS1101A2B/U-Q1: 100mV/A
    • TMCS1101A3B/U-Q1: 200mV/A
    • TMCS1101A4B/U-Q1: 400mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1101-Q1 is a galvanically isolated Hall-effect current sensor capable of DC or AC current measurement with high accuracy, excellent linearity, and temperature stability. A low-drift, temperature-compensated signal chain provides < 1.5% full-scale error across the device temperature range.

The input current flows through an internal 1.8mΩ conductor that generates a magnetic field measured by an integrated Hall-effect sensor. This structure eliminates external concentrators and simplifies design. Low conductor resistance minimizes power loss and thermal dissipation. Inherent galvanic insulation provides a 600V lifetime working voltage and 3kVRMS basic isolation between the current path and circuitry. Integrated electrical shielding enables excellent common-mode rejection and transient immunity.

The output voltage is proportional to the input current with four sensitivity options. Fixed sensitivity allows the TMCS1101-Q1 to operate from a single 3V to 5.5V power supply, eliminates ratiometry errors, and improves supply noise rejection. The current polarity is considered positive when flowing into the positive input pin. Both unidirectional and bidirectional sensing variants are available.

The TMCS1101-Q1 draws a maximum supply current of 6mA, and all sensitivity options are specified over the operating temperature range of –40°C to +125°C.

The TMCS1101-Q1 is a galvanically isolated Hall-effect current sensor capable of DC or AC current measurement with high accuracy, excellent linearity, and temperature stability. A low-drift, temperature-compensated signal chain provides < 1.5% full-scale error across the device temperature range.

The input current flows through an internal 1.8mΩ conductor that generates a magnetic field measured by an integrated Hall-effect sensor. This structure eliminates external concentrators and simplifies design. Low conductor resistance minimizes power loss and thermal dissipation. Inherent galvanic insulation provides a 600V lifetime working voltage and 3kVRMS basic isolation between the current path and circuitry. Integrated electrical shielding enables excellent common-mode rejection and transient immunity.

The output voltage is proportional to the input current with four sensitivity options. Fixed sensitivity allows the TMCS1101-Q1 to operate from a single 3V to 5.5V power supply, eliminates ratiometry errors, and improves supply noise rejection. The current polarity is considered positive when flowing into the positive input pin. Both unidirectional and bidirectional sensing variants are available.

The TMCS1101-Q1 draws a maximum supply current of 6mA, and all sensitivity options are specified over the operating temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TMCS1107-Q1 ACTIVE AEC-Q100, ±420-V isolated Hall-effect current sensor with internal reference Same functionality with reduced accurcay and 420-V operational limit.
TMCS1100-Q1 ACTIVE AEC-Q100, ±600-V, precision, isolated current sensor with external reference Same functionality but with an external reference voltage.
TMCS1108-Q1 ACTIVE AEC-Q100, ±100-V isolated Hall-effect current sensor with internal reference Same functionality with reduced accurcay and 100-V operational limit.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS1101EVM — TMCS1101 isolated Hall-effect current sensing evaluation module

The TMCS1101EVM is a tool intended to facilitate rapid, convenient use of the TMCS1101, an isolated Hall-effect precision current sense monitor utilizing an internal ratiometric reference. This evaluation module allows the user push the max operating current through the Hall-input side while (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMCS1101 TINA-TI Reference Design (Rev. A)

SBOMB08A.TSC (231 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TMCS1101 TINA-TI SPICE Model (Rev. B)

SBOMB09B.ZIP (54 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TMCS1101A1B PSpice Model

SBOMBE1.ZIP (20 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1101A1U PSpice Model

SBOMBD9.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1101A2B PSpice Model

SBOMBD8.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1101A2U PSpice Model

SBOMBD7.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1101A3B PSpice Model

SBOMBD5.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1101A3U PSpice Model

SBOMBD4.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1101A4B PSpice Model

SBOMBD3.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1101A4U PSpice Model

SBOMBD2.ZIP (21 KB) - PSpice model
Supported products & hardware
Calculation tool

CS-MAGNETIC-ERROR-TOOL-CALC — Hall-Effect Current Sensor Comparison and Error Tool

Hall-Effect Current Sensor Comparison and Error Tool
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos