SBOSA24C July 2023 – January 2025 TMCS1123
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As discussed in the Safe Operating Area section, high levels of input current can generate excessive heat inside the TMCS1123. High input currents, coupled with elevated ambient temperatures and printed circuit board thermal design can cause the TMCS1123 to overheat and be permanently damaged by exceeding maximum allowed junction temperatures. A thermal alert occurs when the internal temperature approaches the maximum allowed junction temperature.