SLVSJ31 September   2025 TMCS2100-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison
  6. 5Pin Configuration and Functions
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Mechanical Data
    2.     PACKAGE OPTION ADDENDUM
    3. 7.2 Tape and Reel Information

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|14
Thermal pad, mechanical data (Package|Pins)

Features

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 0: -40°C to 150°C
  • Functional Safety-Capable
    • Documentation available to aid in functional safety system design
  • Programmable gain
  • Fully differential output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Response time: 2.6µs
    • Propagation delay: 0.7µs
    • Overcurrent detection response: 500ns
  • Operating supply range: 3V to 5.5V